MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

N/A 6 in

OAL

N/A 12 in

Axial Movement

N/A 3 in

Lateral Movement

N/A 1.000 in

Axial Spring Rate

N/A 122 lb/in

Lateral Spring Rate

N/A 80 lb/in

Weight

N/A 11 lb

Bellows Material

N/A Stainless Steel

END

N/A WELD

End Material

N/A Carbon Steel

Bellows ID

N/A 6.63 in

Pipe OD

N/A 7.92 in