MultiCAD (0)
  • Cart is empty
Unit of Measure

Nom Size

14 in

OAL

12 in

Axial Movement

3 in

Lateral Movement

1.000 in

Axial Spring Rate

75 lb/in

Lateral Spring Rate

213 lb/in

Weight

66 lb

Bellows Material

Stainless Steel

END

FLANGED

End Material

Carbon Steel

Pressure/ Temp.

5 PSI at 1000 deg F.

Bellows ID

14 in

Pipe OD

16.29 in

Flange OD

21 in