MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

10

A - Total length

24.000 in

Pressure/ Temp.

150 PSI at 70 deg F.

K Coefficient

0.081233

Lateral Spring Rate lb·in

TBD

Max Permanent Offset

0.375 in

Max Intermittent Offset

0.125 in

Weight

75 lb

Hose Material

Corrugated 321 s/s

Braid Material

304 s/s

End Fitting Material

Sch 40 Carbon Steel Grooved Ends