MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 10 in

O.D.

N/A 16 in

Face-to-Face

N/A 8-1/4 in

Pressure/ Temp.

N/A 400 PSI at 150 deg F.

Pressure at 200 deg F

N/A 370 psi

Pressure at 150 deg F

N/A 400 psi

Shipping Weight

N/A 93 lb

CV

N/A 1450

Bolt Size

N/A 1 in

No. of Bolts

N/A 16

FLANGE

N/A 250

Body Material

N/A Cast Iron ASTM A48

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel