MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 20 in

O.D.

N/A 30-1/2 in

Face-to-Face

N/A 20 5/8 in

Pressure/ Temp.

N/A 300 PSI at 150 deg F.

Pressure at 200 deg F

N/A 280 psi

Pressure at 150 deg F

N/A 300 psi

Ship Weight

N/A 1180.00 lb

CV

N/A 6900

Bolt Size

N/A 1 1/4 in

No. of Bolts

N/A 24

A

N/A 30.5 in

C

N/A 27 in

D

N/A 2 1/2 in

E

N/A 31 in

Flange Bolt Circle

N/A 27 in

Body Material

N/A Cast Iron ASTM A113

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel