MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4 in

O.D.

N/A 7-3/8 in

Face-to-Face

N/A 7.25 in

Butterfly Valve Disc Clearance

N/A 1.75 in

Pressure/ Temp.

N/A 400 PSI at 150 deg F.

Pressure at 200 deg F

N/A 370 psi

Pressure at 150 deg F

N/A 400 psi

Ship Weight

N/A 58 lb

CV

N/A 278

Bolt Size

N/A 3/4 in

No. of Bolts

N/A 8

A

N/A 10 in

C

N/A 7 7/8 in

D

N/A 1 1/4 in

E

N/A 1 3/4 in

Flange Bolt Circle

N/A 7.875 in

Body Material

N/A Cast Iron ASTM A104

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel