MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

4 in

O.D.

7-3/8 in

Face-to-Face

7.25 in

Butterfly Valve Disc Clearance

1.75 in

Pressure/ Temp.

400 PSI at 150 deg F.

Pressure at 200 deg F

370 psi

Pressure at 150 deg F

400 psi

Ship Weight

58 lb

CV

278

Bolt Size

3/4 in

No. of Bolts

8

A

10 in

C

7 7/8 in

D

1 1/4 in

E

1 3/4 in

Flange Bolt Circle

7.875 in

Body Material

Cast Iron ASTM A119

Seat Material

DINC

Plug Material

DINC

Spring Material

304 Stainless Steel

Seal Material

304 Stainless Steel

Screws Material

304 Stainless Steel