MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 3 in

O.D.

N/A 5-5/8 in

Face-to-Face

N/A 6 in

Butterfly Valve Disc Clearance

N/A 1.375 in

Pressure/ Temp.

N/A 400 PSI at 150 deg F.

Pressure at 200 deg F

N/A 370 psi

Pressure at 150 deg F

N/A 400 psi

Ship Weight

N/A 33 lb

CV

N/A 155

Bolt Size

N/A 3/4 in

No. of Bolts

N/A 8

A

N/A 8.25 in

C

N/A 6 5/8 in

D

N/A 1 1/8 in

E

N/A 1 3/8 in

Flange Bolt Circle

N/A 6.625 in

Body Material

N/A Cast Iron ASTM A118

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel