MultiCAD (0) ▾
  • Cart is empty
Unit of Measure

Pipe Size

N/A 12 in

O.D.

N/A 19 in

Face-to-Face

N/A 14.25 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 298.00 lb

CV

N/A 2500

Bolt Size

N/A 7/8 in

No. of Bolts

N/A 12

A

N/A 19 in

C

N/A 17 in

D

N/A 1 1/4 in

E

N/A 20 in

Flange Bolt Circle

N/A 17 in

Body Material

N/A Cast Iron ASTM A85

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel