MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 5 in

O.D.

N/A 8-5/8 in

Face-to-Face

N/A 8 1/2 in

Butterfly Valve Disc Clearance

N/A 2 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 64 lb

CV

N/A 435

Bolt Size

N/A 3/4 in

No. of Bolts

N/A 8

A

N/A 10 in

C

N/A 8 1/2 in

D

N/A 15/16 in

E

N/A 2 in

Flange Bolt Circle

N/A 8.5 in

Body Material

N/A Cast Iron ASTM A81

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel