MultiCAD (0)
  • Cart is empty
Unit of Measure

Pipe Size

N/A 4 in

O.D.

N/A 7-1/4 in

Face-to-Face

N/A 7.25 in

Butterfly Valve Disc Clearance

N/A 1.75 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 43 lb

CV

N/A 278

Bolt Size

N/A 5/8 in

No. of Bolts

N/A 8

A

N/A 9 in

C

N/A 7 1/2 in

D

N/A 15/16 in

E

N/A 1 3/4 in

Flange Bolt Circle

N/A 7.5 in

Body Material

N/A Cast Iron ASTM A80

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel