The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
SBHLOOP-BIG2.png
Unit of Measure
1 

Item #

Body Material

Stud Material

Height

SBH30 N/A Aluminium N/A 304 Stainless Steel N/A 7.25 in
SBH45 N/A Aluminium N/A 304 Stainless Steel N/A 7.25 in
SBH65 N/A Aluminium N/A 304 Stainless Steel N/A 7.25 in
SBH80 N/A Aluminium N/A 304 Stainless Steel N/A 7.25 in
SBH130 N/A Aluminium N/A 304 Stainless Steel N/A 9 3/4 in
SBH200 N/A Aluminium N/A 304 Stainless Steel N/A 9 3/4 in
SBH400 N/A Aluminium N/A 304 Stainless Steel N/A 12 3/4 in
SBH650 N/A Aluminium N/A 304 Stainless Steel N/A 12 3/4 in
SBH725 N/A Aluminium N/A 304 Stainless Steel N/A 12 3/4 in
Unit of Measure
1