The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 18

Flange Diameter

N/A 33 1/4 in

Total Width

N/A 8 in

Axial Compression

N/A 2 in

Axial Expansion

N/A 7/8 in

Lateral Deflection

N/A 1 1/8 in

Working Pressure

N/A 150 psi

Pressure

N/A 150 psi

Compression max Defl.

N/A 2 in

Compression Spring Rate

N/A 715 lb/in

Elongation max Defl.

N/A 7/8 in

Elongation Spring Rate

N/A 926 lb/in

Lateral max Defl.

N/A 1 1/8 in

Lateral Spring Rate

N/A 853 lb/in

Effective Area

N/A 403 in²

Weight

N/A 77 lb