The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Length Clearance

N/A 10.375 in

Top to Base

N/A 12.375 in

Base Plate

N/A 4 x 6.5