The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Model PG-PRE|16" Preinsulated Pipe Guide Style PRE #34, (2" MAX INSUL THK)
Unit of Measure

Specifications

Model

N/A 34

Pipe Size

N/A 16

Insulation Thickness

N/A 2 in

Centerline to Base

N/A 13 in

Top to Base

N/A 25 in

Outside Housing Diameter

N/A 26 1/8 in

Mounting Bolt Hole Centerline / Plane View

N/A 15 1/2 in

Mounting Bolt Hole Size

N/A 7/8 in

Mounting Bolt Hole Centerline / Side View

N/A 6 in

Maximum Movement

N/A 6 in