The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Model PG-PRE|.75" Preinsulated Pipe Guide Style PRE #27, (3" MAX INSUL THK)
Unit of Measure

Specifications

Model

N/A 27

Pipe Size

N/A 3/4

Insulation Thickness

N/A 3 in

Centerline to Base

N/A 6.25 in

Top to Base

N/A 11 5/8 in

Outside Housing Diameter

N/A 12 1/8 in

Mounting Bolt Hole Centerline / Plane View

N/A 7 in

Mounting Bolt Hole Size

N/A 5/8 in

Mounting Bolt Hole Centerline / Side View

N/A 2 3/4 in

Maximum Movement

N/A 6 in