The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Model PG-PRE|1.5" Preinsulated Pipe Guide Style PRE #26, (1.5" MAX INSUL THK)
Unit of Measure

Specifications

Model

N/A 26

Pipe Size

N/A 1 1/2

Insulation Thickness

N/A 1.5 in

Centerline to Base

N/A 5.25 in

Top to Base

N/A 9 1/4 in

Outside Housing Diameter

N/A 10 1/8 in

Mounting Bolt Hole Centerline / Plane View

N/A 6 1/8 in

Mounting Bolt Hole Size

N/A 5/8 in

Mounting Bolt Hole Centerline / Side View

N/A 1 3/4 in

Maximum Movement

N/A 6 in