The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Body Material

N/A Aluminium

Stud Material

N/A 304 Stainless Steel

Height

N/A 9 3/4 in