The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 2

Movement

N/A ±8

A - End to End

N/A 23 in

B - Length

N/A 30.000 in

PSI

N/A 300 psi

Flow Coefficient

N/A 2.507624

Spring Force

N/A 78 lbs

Weight

N/A 18 lb

Hose & Braid Material

N/A Series 300 Stainless Steel

Fittings Material

N/A Carbon Steel End Fittings, Stainless Steel Hose & Braid

End Fittings

N/A Threaded