The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Unit of Measure

Specifications

Size

N/A 1 1/4

Movement

N/A ± 4

A - End to End

N/A 15.75 in

B - Length

N/A 21.000 in

Pressure

N/A 300 psi

Flow Coefficient

N/A 2.770199

Spring Force

N/A 66 lbs

Weight

N/A 10 lb

End Fittings

N/A Threaded

Hose & Braid Material

N/A Stainless Steel

Fittings Material

N/A Sch 40 Carbon Steel