The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Size

N/A 5 in

WOG Pressure / Temp

N/A 400 PSIG at 150 Deg F

Steam Pressure / Temp

N/A 250 PSIG at 400 deg F

Ship Weight

N/A 157 lb

WOG Screen

N/A .125 Perf

Steam Screen

N/A .045 Perf

Body Material

N/A ASTM A126B CI

Cover Material

N/A Cast Iron ASTM A 126 Class B

Flange Material

N/A ASA 250# Drilling

Gasket Material

N/A Fiber

Bolt Assy. Material

N/A Steel ASTM A 284

Screen Material

N/A 304 SS

Import/Domestic

N/A Import

Size of Blowoff

N/A 1.25 in

CV

N/A 364

Face of Flange to Port 1

N/A 3.5 in

Face of Flange to Port 2

N/A 9 in

Face of Flange to Port 3

N/A 14.4375 in

Port 1 Diameter

N/A 0.25 in

Port 2 Diameter

N/A 0.25 in

Port 3 Diameter

N/A 0.75 in