The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Pipe Size

N/A 5 in

WOG Pressure / Temp

N/A 500 PSIG at 100 Deg F

Steam Pressure / Temp

N/A 250 PSIG at 450 deg F

Ship Weight

N/A 157 lb

WOG Screen

N/A .125 Perf

Steam Screen

N/A .045 Perf

Body Material

N/A Cast Iron ASTM A 126 Class B

Cover Material

N/A Cast Iron ASTM A 126 Class B

Gasket Material

N/A Fiber

Flange Material

N/A ANSI 250# Drilling

Bolt Assy. Material

N/A Steel ASTM A 284

Screen Material

N/A 304 SS

Import/Domestic

N/A Domestic

Size of Blowoff

N/A 2 in

CV

N/A 364