The Metraflex Company Corporate
Size |
N/A 8 |
Movement |
N/A 2 in |
A - End To End |
N/A 60.625 in |
B - Length |
N/A 24.375 in |
Pressure |
N/A 234 psi |
Anchor Load |
N/A 312 lbf |
Max Hanger Swing |
N/A 2 in |
Flow Coefficient |
N/A 0.8 |
End Fittings |
N/A Plate Flanges |
End Fitting Material |
N/A 150 lb Drilled Carbon Steel Sch 40 |
Hose Material |
N/A 321 Stainless Steel |
Braid Material |
N/A 304 Stainless Steel |