The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Size

N/A 2-1/2 in

Pressure / Temp

N/A 300 PSIG at 850 deg F.

Compression

N/A 6 in

Spring Rate

N/A 260 lb/in

Flow Coefficient

N/A 0.9590

Maximum Working Pressure

N/A 300 psi

Operating Temperature [Min]

N/A 0 ºF

Maximum Working Temperature

N/A 700 ºF

Test Pressure

N/A 450 psi

Bellows Material

N/A 304 Stainless Steel

Body Material

N/A Carbon Steel

Effective Area

N/A 12 in²

Weight

N/A 117.00 lb

Material

N/A CS Body, 304 SS Bellows

Casing Diameter

N/A 5.63 in

OAL-Total Length

N/A 61.500 in

L1

N/A 9.69 in