The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Pipe Size

N/A 8 in

O.D.

N/A 13-1/8 in

Face-to-Face

N/A 12 1/2 in

Butterfly Valve Disc Clearance

N/A 3.25 in

Pressure/ Temp.

N/A 400 PSI at 150 deg F.

Pressure at 200 deg F

N/A 370 psi

Pressure at 150 deg F

N/A 400 psi

Ship Weight

N/A 180.00 lb

CV

N/A 1115

Bolt Size

N/A 7/8 in

No. of Bolts

N/A 12

A

N/A 15 in

C

N/A 13 in

D

N/A 1 5/8 in

E

N/A 3 1/4 in

Flange Bolt Circle

N/A 13 in

Body Material

N/A Cast Iron ASTM A107

Seat Material

N/A 304 Stainless Steel

Plug Material

N/A 304 Stainless Steel

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel