MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 1 1/4 |
A - Total length |
N/A 19-3/8 in |
Pressure/ Temp. |
N/A 150 PSI at 70 deg F. |
K Coefficient |
N/A TBD |
Lateral Spring Rate lb·in |
N/A TBD |
Max Permanent Offset |
N/A 0.5 in |
Max Intermittent Offset |
N/A 0.25 in |
Weight |
N/A 1.50 lb |
Hose Material |
N/A Corrugated s/s |
Braid Material |
N/A s/s |
End Fitting Material |
N/A Male 304 S/S N.P.T. |






