MultiCAD (0)
▾
Mightysphere Style "MSRDK" rubber expansion joint
Rubber Expansion Joints
Unit of Measure
| Items |
MSRDKSEE0200 Mightysphere Style MSRDK" rubber expansion joint" |
MSRDKSEE0250 Mightysphere Style MSRDK" rubber expansion joint" |
MSRDKSEE0300 Mightysphere Style MSRDK" rubber expansion joint" |
MSRDKSEE0400 Mightysphere Style MSRDK" rubber expansion joint" |
MSRDKSEE0500 Mightysphere Style MSRDK" rubber expansion joint" |
|||||
| Body Material | N/A Peroxide Cured EPDM | |||||||||
| Bolt Hole | N/A Drilled | |||||||||
| Size I.D. | N/A 2 in | N/A 2-1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| F/F | N/A 6 in | |||||||||
| Axial Compression | N/A 0.5 in | N/A 0.5 in | N/A 0.5 in | N/A 0.625 in | N/A 0.625 in | |||||
| Compression Force | N/A 55 lbs | N/A 102 lbs | N/A 136 lbs | N/A 145 lbs | N/A 172 lbs | |||||
| Elongation Force | N/A 73 lbs | N/A 68 lbs | N/A 115 lbs | N/A 242 lbs | N/A 196 lbs | |||||
| Lateral Force | N/A 55 lbs | N/A 97 lbs | N/A 108 lbs | N/A 275 lbs | N/A 308 lbs | |||||
| Angular | N/A 15 º | |||||||||
| Deflection_Weight | N/A | |||||||||
| No. Bolt Holes | N/A 4 | N/A 4 | N/A 4 | N/A 8 | N/A 8 | |||||
| Thread Size | N/A 3/4 | N/A 3/4 | N/A 3/4 | N/A 3/4 | N/A 7/8 | |||||
| CABLE | N/A 0 | |||||||||
|
|
||||||||||