MultiCAD (0)
▾
Fireloop - Flanged Ends "24"
Metraloop Expansion Joints
Unit of Measure
| Items |
MLUF480200 Fireloop - Flanged Ends "24" |
MLUF480250 Fireloop - Flanged Ends "24" |
MLUF480300 Fireloop - Flanged Ends "24" |
MLUF480400 Fireloop - Flanged Ends "24" |
MLUF480500 Fireloop - Flanged Ends "24" |
|||||
| Size | N/A 2 | N/A 2 1/2 | N/A 3 | N/A 4 | N/A 5 | |||||
| Movement | N/A ± 24 | |||||||||
| A - End to End | N/A 33.5 in | N/A 35.5 in | N/A 37.5 in | N/A 42 in | N/A 46 in | |||||
| B - Length | N/A 47.000 in | N/A 52.000 in | N/A 56.000 in | N/A 63 in | N/A 70.000 in | |||||
| Pressure | N/A 300 psi | N/A 300 psi | N/A 300 psi | N/A 175 psi | N/A 175 psi | |||||
| Flow Coefficient | N/A 3.483276 | N/A 3.997726 | N/A 3.8867 | N/A 3.722891 | N/A 3.610054 | |||||
| Spring Force | N/A 78 lbs | N/A 83 lbs | N/A 90 lbs | N/A 120 lbs | N/A 186 lbs | |||||
| Weight | N/A 21 lb | N/A 34 lb | N/A 44.00 lb | N/A 70.00 lb | N/A 107.00 lb | |||||
| End Fittings | N/A FLANGED | |||||||||
| Hose & Braid Material | N/A Series 300 Stainless Steel | |||||||||
| Fittings Material | N/A Sch 40 Carbon Steel | |||||||||
| Insulation Material | N/A | |||||||||
| Style | N/A | |||||||||
|
|
||||||||||







