The Metraflex Company Corporate
Item # |
Nom Size |
OAL |
Axial Movement |
Lateral Movement |
Weight |
|---|---|---|---|---|---|
| EX300500 | N/A 5 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 20 lb |
| EX300600 | N/A 6 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 23 lb |
| EX300800 | N/A 8 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 31 lb |
| EX301000 | N/A 10 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 39 lb |
| EX301200 | N/A 12 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 55 lb |
| EX301400 | N/A 14 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 66 lb |
| EX301600 | N/A 16 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 77 lb |
| EX301800 | N/A 18 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 80 lb |
| EX302000 | N/A 20 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 93 lb |
| EX302200 | N/A 22 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 97 lb |
| EX302400 | N/A 24 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 124 lb |
| EX400400 | N/A 4 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 7 lb |
| EX400500 | N/A 5 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 8 lb |
| EX400600 | N/A 6 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 11 lb |
| EX400800 | N/A 8 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 14 lb |
| EX401000 | N/A 10 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 19 lb |
| EX401200 | N/A 12 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 24 lb |
| EX401400 | N/A 14 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 27 lb |
| EX401600 | N/A 16 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 34 lb |
| EX401800 | N/A 18 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 41.0 lb |
| EX402000 | N/A 20 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 47 lb |
| EX402200 | N/A 22 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 53 lb |
| EX402400 | N/A 24 in | N/A 12 in | N/A 3 in | N/A 1.000 in | N/A 62 lb |