The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Size

N/A 4 x 5

OAL - Length

N/A 18 1/2 in

Working Pressure at 70° F

N/A 220 psi

Flow Coefficient

N/A 0.392758957

Lateral Spring Rate

N/A TBD

Max Permanent Offset

N/A 0.375 in

Max Intermittent Offset

N/A 0.125 in

Hose & Braid Material

N/A Stainless Steel

Flange Material

N/A Carbon Steel

Concentric Reducer Material

N/A Carbon Steel

Vane Material

N/A Stainless Steel

Grooved End Material

N/A Carbon Steel