The Metraflex Company Corporate
Size |
N/A 5 |
A - Total length |
N/A 18 in |
B - Length |
N/A 7.75 in |
Flow Coefficient |
N/A 0.621408415 |
Spring Rate |
N/A TBD |
Max Permanent Offset |
N/A 0.375 in |
Max Intermittent Offset |
N/A 0.125 in |
Hose & Braid Material |
N/A Stainless Steel |
Flange Material |
N/A Carbon Steel |
Elbow Material |
N/A Carbon Steel |
Vane Material |
N/A Stainless Steel |