The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Body Material

N/A EPDM

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Cable Material

N/A Galvanized Steel Aircraft Cable

Root Ring Material

N/A Steel

Bolt Hole

N/A Threaded

Size I.D.

N/A 2-1/2 in

F/F

N/A 6 in

Vacuum

N/A 16 inHg

Maximum Pressure PSI at 170 deg F

N/A 225 psi

Axial Compression

N/A 0.5 in

Compression Force

N/A 102 lbs

Axial Elongation

N/A 0.125 in

Elongation Force

N/A 68 lbs

Lateral Deflection

N/A 0.5 in

Lateral Force

N/A 97 lbs

Angular

N/A 15 º

Deflection_Weight

N/A 13 lbs

No. of Cables

N/A 2

No. Bolt Holes

N/A 4

Hole Size

N/A 5/8-11NC

Cable Distance

N/A 5.5 in

Cable Diameter

N/A 0.25 in

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Weight

N/A 13 lb