The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Body Material

N/A Neoprene

Wire Material

N/A Steel

Flange Material

N/A Plate Steel

Cable Material

N/A Galvanized Steel Aircraft Cable

Pipe Size

N/A 2-1/2 in

L - Face to Face

N/A 7 in

Allowable Movements-Lateral

N/A 1 in

Allowable Movements-Elongation

N/A 3/16 in

Allowable Movements-Compression

N/A 2 in

Angular

N/A 30 º

A

N/A 4.07 in

Maximum Pressure PSI at 170 deg F

N/A 225 psi

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD