The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Body Material

N/A Peroxide Cured EPDM

Flange Material

N/A Plate Steel

Pipe Size

N/A 2-1/2 in

L - Face to Face

N/A 7 in

Allowable Movements-Lateral

N/A 3/4 in

Allowable Movements-Elongation

N/A 9/16 in

Allowable Movements-Compression

N/A 2 in

Allowable Movements-Angular

N/A 32 º

Pressure [Max]

N/A 250 psi

Spring Rate

N/A 310 lb/in

Flow Coefficient

N/A TBD

Effective Area

N/A 10 in²