The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Size

N/A 2-1/2 in

L - End To End

N/A 9 in

Deflection_Lateral

N/A 0.875 in

Elongation

N/A 1/4 in

Compression

N/A 0.875 in

Deflection_Angular

N/A 12 º

Operating Temperature

N/A 220 ºF

Operating Pressure

N/A 150 psi

Vacuum

N/A 15 inHg

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD

Body Material

N/A EPDM & Nylon