The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Body Material

N/A Butyl

Flange Material

N/A Carbon Steel

Pipe Size

N/A 2-1/2 in

L - Face to Face

N/A 7 in

Allowable Movements-Lateral

N/A 1-3/4 in

Allowable Movements-Elongation

N/A 1-1/8 in

Allowable Movements-Compression

N/A 2 in

Allowable Movements-Angular

N/A 40 º

Maximum Pressure PSI at 170 deg F

N/A 225 psi

SPRING RATE

N/A TBD lb/in

Flow Coefficient

N/A TBD