The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Unit of Measure

Specifications

Pipe Size

N/A 2-1/2 in

O.D.

N/A 4-3/4 in

Face-to-Face

N/A 5 1/2 in

Butterfly Valve Disc Clearance

N/A 1.1875 in

Pressure/ Temp.

N/A 200 PSI at 150 deg F.

Pressure at 200 deg F

N/A 190 psi

Pressure at 150 deg F

N/A 200 psi

Ship Weight

N/A 21 lb

CV

N/A 110

Bolt Size

N/A 5/8 in

No. of Bolts

N/A 4

A

N/A 7 in

C

N/A 5 1/2 in

D

N/A 11/16 in

E

N/A 1 3/16 in

Flange Bolt Circle

N/A 5.5 in

Body Material

N/A Cast Iron ASTM A78

Seat Material

N/A DINC

Plug Material

N/A DINC

Spring Material

N/A 304 Stainless Steel

Seal Material

N/A 304 Stainless Steel

Screws Material

N/A 304 Stainless Steel