The Metraflex Company Corporate
2323 W. Hubbard St.
Chicago, IL 60612
Phone: 1-312-738-3800 • Fax: 1-312-738-0415
Print Back
Metrasphere_primary
Unit of Measure
Items Metrasphere_primary
MSRDKSEE0200
Mightysphere Style MSRDK" rubber expansion joint"
Metrasphere_primary
MSRDKSEE0250
Mightysphere Style MSRDK" rubber expansion joint"
Metrasphere_primary
MSRDKSEE0300
Mightysphere Style MSRDK" rubber expansion joint"
Metrasphere_primary
MSRDKSEE0400
Mightysphere Style MSRDK" rubber expansion joint"
Metrasphere_primary
MSRDKSEE0500
Mightysphere Style MSRDK" rubber expansion joint"
Body Material N/A Peroxide Cured EPDM
Bolt Hole N/A Drilled
Size I.D. N/A 2 in N/A 2-1/2 in N/A 3 in N/A 4 in N/A 5 in
F/F N/A 6 in
Axial Compression N/A 0.5 in N/A 0.5 in N/A 0.5 in N/A 0.625 in N/A 0.625 in
Compression Force N/A 55 lbs N/A 102 lbs N/A 136 lbs N/A 145 lbs N/A 172 lbs
Elongation Force N/A 73 lbs N/A 68 lbs N/A 115 lbs N/A 242 lbs N/A 196 lbs
Lateral Force N/A 55 lbs N/A 97 lbs N/A 108 lbs N/A 275 lbs N/A 308 lbs
Angular N/A 15 º
Deflection_Weight N/A
No. Bolt Holes N/A 4 N/A 4 N/A 4 N/A 8 N/A 8
Thread Size N/A 3/4 N/A 3/4 N/A 3/4 N/A 3/4 N/A 7/8
CABLE N/A 0