MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 2 |
WOG Pressure / Temp |
N/A 200 PSIG at 200 Deg F |
Steam Pressure / Temp |
N/A Not Rated |
Ship Weight |
N/A 26 lb |
WOG Screen |
N/A .045 Perf |
Steam Screen |
N/A Not Rated |
Body Material |
N/A Cast Iron ASTM A 126 Class B |
Cover Material |
N/A Cast Iron ASTM A 126 Class B |
Clamp Material |
N/A Ductile Iron ASTM A536 |
Seal Material |
N/A Non-Asbestos Fiber |
Screw Clamp Material |
N/A Steel ASTM A 307-B |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Import |
Drain NPT |
N/A 3/4 |
Screen Area |
N/A 26.5 in² |
CV |
N/A 42.7 |






