MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 2-1/2 in |
WOG Pressure / Temp |
N/A 500 PSIG at 100 Deg F |
Steam Pressure / Temp |
N/A 250 PSIG at 450 deg F |
Ship Weight |
N/A 49 lb |
WOG Screen |
N/A .062 Perf |
Steam Screen |
N/A .045 Perf |
Body Material |
N/A Cast Iron ASTM A 126 Class B |
Cover Material |
N/A Cast Iron ASTM A 126 Class B |
Gasket Material |
N/A Fiber |
Flange Material |
N/A ANSI 250# Drilling |
Bolt Assy. Material |
N/A Steel ASTM A 284 |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Domestic |
Size of Blowoff |
N/A 1 in |
CV |
N/A 99 |






