MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 8 |
WOG Pressure / Temp |
N/A 175 PSIG at 150 Deg F |
Steam Pressure / Temp |
N/A 125 PSIG at 350 Deg F |
Ship Weight |
N/A 270.00 lb |
WOG Screen |
N/A .125 Perf |
Steam Screen |
N/A .125 Perf |
Body Material |
N/A Cast Iron ASTM A 126 Class B |
Cover Material |
N/A Cast Iron ASTM A 126 Class B |
Bolts & Nuts |
N/A Steel |
Gasket Material |
N/A EPDM O-Ring |
Screen Material |
N/A 304 SS |
Import/Domestic |
N/A Import |
Removal Clearance |
N/A 16 in |
Drain NPT |
N/A 3/4 |
Screen Area |
N/A 297.5 in² |
CV |
N/A 1486.3 |






