MultiCAD (0)
▾
Unit of Measure
Body Material |
N/A Butyl |
Wire Material |
N/A Steel |
Flange Material |
N/A Plate Steel |
Cable Material |
N/A Galvanized Steel Aircraft Cable |
Pipe Size |
N/A 2-1/2 in |
L - Face to Face |
N/A 7 in |
Allowable Movements-Lateral |
N/A 1 in |
Allowable Movements-Elongation |
N/A 3/16 in |
Allowable Movements-Compression |
N/A 2 in |
Angular |
N/A 30 º |
A |
N/A 4.07 in |
Maximum Pressure PSI at 170 deg F |
N/A 225 psi |
SPRING RATE |
N/A TBD lb/in |
Flow Coefficient |
N/A TBD |






