MultiCAD (0)
▾
Model PG-PRE|.75" Preinsulated Pipe Guide Style PRE #28, (4" MAX INSUL THK)
Unit of Measure
Model |
N/A 28 |
Pipe Size |
N/A 3/4 |
Insulation Thickness |
N/A 4 in |
Centerline to Base |
N/A 7 in |
Top to Base |
N/A 13 3/8 in |
Outside Housing Diameter |
N/A 14 1/8 in |
Mounting Bolt Hole Centerline / Plane View |
N/A 8 1/4 in |
Mounting Bolt Hole Size |
N/A 5/8 in |
Mounting Bolt Hole Centerline / Side View |
N/A 2 3/4 in |
Maximum Movement |
N/A 6 in |






