MultiCAD (0)
▾
Unit of Measure
Size |
N/A 18 |
Thickness |
N/A 1 in |
Inside Diameter I.D |
N/A 18.18 in |
Outside Diameter O.D |
N/A 25 in |
Bolt Circle B.C. |
N/A 22 3/4 in |
Bolt Holes No. |
N/A 16 |
Bolt Holes Dia. |
N/A 1 1/4 in |
Weight |
N/A 63.3 lb |






