MultiCAD (0)
▾
Unit of Measure
Size |
N/A 16 |
Thickness |
N/A 1 in |
Inside Diameter I.D |
N/A 16.16 in |
Outside Diameter O.D |
N/A 23 1/2 in |
Bolt Circle B.C. |
N/A 21 1/4 in |
Bolt Holes No. |
N/A 16 |
Bolt Holes Dia. |
N/A 1 1/8 in |
Weight |
N/A 61.3 lb |






