MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 1/2 |
Movement |
N/A ±4 |
A - End to End |
N/A 7.75 in |
B - Length |
N/A 15-3/8 in |
Pressure |
N/A 706 psi |
Flow Coefficient |
N/A 20.610 |
Spring Force |
N/A 45 lbs |
Weight |
N/A 2.5 lb |
End Fittings |
N/A Sweat |
Hose & Braid Material |
N/A Bronze |
Fittings Material |
N/A Copper Fittings, Bronze Hose & Braid |






