MultiCAD (0)
▾
Unit of Measure
Pipe Size |
N/A 1 1/4 |
Movement |
N/A ±1.5 |
A - End to End |
N/A 11.125 in |
B - Length |
N/A 16-3/8 in |
Pressure |
N/A 361 psi |
Flow Coefficient |
N/A 6.228 |
Spring Force |
N/A 66 lbs |
Weight |
N/A 3.5 lb |
End Fittings |
N/A Sweat |
Hose & Braid Material |
N/A Bronze |
Fittings Material |
N/A Copper Fittings, Bronze Hose & Braid |






