MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 36 in914.4 mm |
Inside Diameter |
N/A 2 in50.8 mm |
Hose Diameter |
N/A 2.4803 in63 mm |
Thread Size |
N/A 2 |
Thread Length |
N/A 1.06 in |
S1 |
N/A 66 mm2.60 in |
S2 |
N/A 84 mm3.31 in |
Collar Diameter A |
N/A 66 mm2.60 in |
Collar Diameter B |
N/A 66 mm2.60 in |
L1 |
N/A 22 mm0.87 in |
L2 |
N/A 21 mm0.83 in |
L3 |
N/A 13 mm0.51 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 415 psi |
Bend Radius - Static |
N/A 4.5 in114.3 mm |
Bend Radius - Dynamic |
N/A 17.5 in444.5 mm |






