MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 36 in914.4 mm |
Inside Diameter |
N/A 1.5 in38.1 mm |
Hose Diameter |
N/A 2.126 in54 mm |
Thread Size |
N/A 1 1/2 |
Thread Length |
N/A 1.03 in |
S1 |
N/A 54 mm2.13 in |
S2 |
N/A 67 mm2.64 in |
Collar Diameter A |
N/A 57 mm2.24 in |
Collar Diameter B |
N/A 57 mm2.24 in |
L1 |
N/A 20 mm0.79 in |
L2 |
N/A 19 mm0.75 in |
L3 |
N/A 15 mm0.59 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 480 psi |
Bend Radius - Static |
N/A 3.5 in88.9 mm |
Bend Radius - Dynamic |
N/A 12.0 in304.8 mm |






