MultiCAD (0)
▾
Unit of Measure
Total Length |
N/A 18.000 in457.2 mm |
Inside Diameter |
N/A 1.25 in31.75 mm |
Hose Diameter |
N/A 1.6929 in43 mm |
Thread Size |
N/A 1 1/4 |
Thread Length |
N/A 1.01 in |
S1 |
N/A 47 mm1.85 in |
S2 |
N/A 60 mm2.36 in |
Collar Diameter A |
N/A 46 mm1.81 in |
Collar Diameter B |
N/A 46 mm1.81 in |
L1 |
N/A 20 mm0.79 in |
L2 |
N/A 19 mm0.75 in |
L3 |
N/A 13 mm0.51 in |
L5 |
N/A 20 mm0.79 in |
Collar Length B |
N/A 20 mm0.79 in |
L4 |
N/A 1.97 in |
Max. Working Pressure |
N/A 520 psi |
Bend Radius - Static |
N/A 3.0 in76.2 mm |
Bend Radius - Dynamic |
N/A 11.5 in292.1 mm |






